IESNA:LM-63-2002
[TEST]P1336963
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R209830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]183
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.3 9.5 14.4 23.7 45 123.9 285.9 560.2 839.4 935.5
1021.4 1080.8 1146.6 1202.3 1238.5 1276.2 1297.8 1304.6 1292 1264.4
1228.1 1173.5 1118.2 1054.4 992.7 903 797.6 673.2 567.8 297.7
127.8 32.4 13.9 5.1 1.7 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
6.3 9.5 14.8 23.6 46 129.2 299 549.5 830 932.4
1002.5 1072.2 1135.6 1185.2 1229.2 1259.1 1279.2 1281.2 1268.1 1244.2
1208.2 1162 1103.7 1045.8 979.4 882.8 788.1 673.1 548.2 296
128.7 31 13.6 5.3 1.7 0.3 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
6.3 9.3 14.6 23.2 45.2 120.9 282.2 540.4 809.2 898.4
984.2 1054.9 1110.4 1155.4 1190.9 1221.4 1236.5 1239.5 1228.6 1206
1170.6 1128.3 1080.2 1008.8 937.2 852.7 746.4 633.2 523.6 281.6
118.7 30.7 13.3 5.5 1.7 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
6.3 9.3 14.6 23.4 45 116.9 283.4 525 775.5 877.6
953.5 1020.2 1069.9 1111.7 1143.4 1166.8 1179.1 1181.1 1171.6 1148.9
1119 1079 1026.2 965.6 891.6 804.6 698 598.2 479.6 248.5
113.7 31.9 13.3 5.3 1.8 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.3 9.1 14.4 22.9 42 114.6 269.5 496.6 739.3 821.8
898 965.1 1014.2 1050.9 1078.3 1096.3 1107.9 1110.7 1101.7 1081.8
1050.8 1010.8 952.8 891.9 820 720.9 628.7 530.4 427.7 219.5
102.4 31.9 12.5 5.3 1.8 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
6.3 9.3 14.6 22.6 41.8 105.6 243.9 459.1 683.7 768.7
840.2 897.2 947.2 981.7 1006.9 1023.4 1032.5 1033.2 1024.9 1005.4
973.7 928.4 870.6 807.9 729.2 643.5 555.4 464.4 371.6 186.4
88.7 30.9 12 5.1 2 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.3 9 14.3 22.2 39.8 101.8 221.5 410.7 626.2 702.4
766.5 819.5 858.5 892.5 916 929.2 936.9 935.7 924.9 900.5
867.1 822.3 763.9 701.8 624.4 547.9 460.7 379 296.9 148.3
74.9 27.7 11.1 5.1 2 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.3 9.1 13.9 22.1 37 92 202.2 361.8 552.7 623.8
683.7 732.8 772.5 798.1 817.7 827.1 830.1 825.8 811.5 788.1
751.6 707.9 647.7 589.1 518.5 449.6 377.4 306.3 239.7 123.5
62.4 26.1 10.1 5 2 0.5 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
6.3 9.1 13.6 21.1 34.5 82.5 179.5 319.4 481.5 543.6
596.7 641.2 672.9 695 709.3 714.2 713.2 704.4 688.8 662.3
631.1 586.6 532.3 469 414.4 347.2 286.4 236.4 183.5 96.6
53.5 24.1 9.3 4.5 2 0.7 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.3 9 13.6 20.6 33.2 75.4 156.6 275.1 414.7 464.5
508.9 540.2 566.6 584.4 592.5 592.9 587.7 575.1 557 532.8
496.6 456.4 411.4 361.3 314.3 263.5 220 177.1 142.8 78.7
43.3 22.1 8.3 4 1.8 0.7 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.3 8.1 10.8 14.1 18.6 23.6 33.7 47 56.1 57.6
57.8 57.3 56 54.6 52.5 49.8 46.7 43 39.7 35.9
32 28.7 25.6 22.4 19.1 15.4 11.8 9.1 7.1 4.5
2.7 1.5 0.7 0.3 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
6.3 7.3 8.1 8.8 9.1 9.3 9.1 8.3 7.1 6.8
6.3 5.8 5.3 5 4.6 4.2 3.8 3.3 2.8 2.3
2 1.7 1.5 1.3 1 0.8 0.7 0.5 0.5 0.2
0 0 0 0 0.2 0.2 0.3 0.3 0.3 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0.3 0.3 0
6.3 6.5 6 5.5 4.8 4.2 3.5 2.8 2.3 2
1.8 1.7 1.5 1.3 1.2 1 0.8 0.7 0.5 0.5
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.3 0.3 0.3 0.5 0.5 0.7 0.7
0.7 0.7 0.7 0.5 0.5 0.5 0.5 0.5 0
6.3 5.5 4.5 3.7 3 2.2 1.7 1 0.7 0.5
0.3 0.3 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.3 0.5 0.7 0.7 0.7
0.7 0.5 0.5 0.5 0.3 0.3 0.3 0.3 0
6.3 4.6 3.7 2.7 2 1.3 0.7 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.3 0.5 0.5 0.7 0.7 0.7
0.7 0.7 0.5 0.3 0.3 0.2 0.2 0.2 0
6.3 4.5 3.3 2.3 1.5 0.8 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.3 0.5 0.7 0.7 0.8 0.8 0.8 0.8
0.8 0.7 0.7 0.5 0.5 0.3 0.2 0 0
6.3 4.3 3.2 2.2 1.5 0.8 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.3 0.5 0.5 0.7 0.8 0.8 1 1 1
0.8 0.8 0.7 0.5 0.5 0.3 0.2 0.2 0
